(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Robust cylinder, mid-caliber, covers on both sides fixed with tie rods. Highly reliable standard type.
Part Number |
---|
SCA2-00-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
SCA2-CA-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
SCA2-CB-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
SCA2-FA-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
SCA2-FB-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
SCA2-LB-[40,50,63,80,100]B-[25,50,75,100,150,200,250,300,350,400,500] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Type of Support | Support Bracket Mounting Position | Piping Screw Type |
---|---|---|---|---|---|---|---|---|---|---|
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | Basic Type | - | Rc Screws | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | Single Clevis Shape | - | Rc Screws | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | U-Shaped Clevis Type | - | Rc Screws | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | Flange Shape | Rod Side | Rc Screws | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | Flange Shape | Head Side | Rc Screws | ||
- | STANDARD TYPE | 1 Piece(s) | 15 Day(s) | 40 ~ 100 | 25 ~ 500 | - | Both Sides | Rc Screws |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | Not Provided | Valves | No | Operating Pressure(MPa) | 0.05::1.0 |
With or Without Switch | Presence | Cushion | Cushions on Both Sides | Specifications | Standard |
How can we improve?
How can we improve?