1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

External Shape Clamp (Small Diameter Type) (CP123)

External Shape Clamp (Small Diameter Type) (CP123)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,467.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By tightening clamp bolt, left/right jaw falls in the center, and external shape of workpiece is clamped.
· Clamp stroke is 0.5 mm.
· By self-cutting the jaw to suit the workpiece shape, various types of workpiece can be supported.
· With its simple and compact design, it is ideal for handling multiple workpieces.

 
Part Number
CP123-03201
CP123-05001SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamping Force
(kN)
Mounted Side Outer Diameter D
(φ)
Height H1
(mm)
Outer Diameter of cap D1 Screw outer diameter M
(mm)

฿ 6,467.96

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 1035142326X1

฿ 11,022.68

฿ 5,972.09

CLAMPS & STOPPERS 1 Piece(s) Same day 10775635010X1.5

Loading...

  1. 1

Basic Information

Clamp Type External Material S45C Surface treatment Black oxide finished