1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet-In Catcher (QCMA)

ONE-TOUCH CONNECTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnet-In Catcher (QCMA)
  • Magnet-In Catcher (QCMA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 691.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A positionable magnetic catcher.
[Features]
· Compact size.
· Instantaneous mounting by magnet.
· One-touch connection.
[Applications]
· Attachment and removal of maintenance covers for various types of equipment, etc.

One-Touch Connection Fastener To Replace Bolt

External appearance of QCMA

QCMA external appearance
Main body: SUS304
Magnet: neodymium magnet
Clamping force: 7 N
Weight: 12 g

QCMA dimensional outline drawing (mm)

QCMA dimensional outline drawing (mm)

Magnet-In Catcher Operating Procedure And Usage Examples

Features Instantaneous mounting by magnet. Compact type with an overall length of 20 mm

Magnet-In Catcher (QCMA): related image

Operating Procedure

Magnet-In Catcher (QCMA): related image

Application Examples

Magnet-In Catcher (QCMA): related image

*Product to be used as a set with Magnet-In CatcherMagnet-In Catcher (QCMA): related image and Clamp PinMagnet-In Catcher (QCMA): related image.

Wide Variety Of Products

Magnet-In Catcher (QCMA): related image

Clamp Pin (For Magnet-In Catcher) (QCMA-M)

Clamp Pin (For Magnet-In Catcher) (QCMA-M) usage: to be used paired with Magnet-In Catcher 

Magnet-In Catcher (QCMA): related image

Case (QCBU-M)

Case (QCBU-M) usage: case for wedge lock clamper and button lock clamper 

Magnet-In Catcher (QCMA): related image

Clamp Pin (For Magnet-In Catcher) (QCMA-M)

Clamp Pin (For Magnet-In Catcher) (QCMA-M) usage: to be used paired with Magnet-In Catcher 

Magnet-In Catcher (QCMA): related image

Button-Lock Clamper (QCBU, QCBUS)

Button-Lock Clamper (QCBU, QCBUS) features: Ball and wedge-type clamper with no-forget lock. All stainless steel, handle-free, compact straight type added 

Part Number
QCMA0612A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 691.67

ONE-TOUCH CONNECTION 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QCMA0612A in the Magnet-In Catcher (QCMA) series.