(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A clamper that can be attached and detached with a single action.
[Features]
· No-flutter wedge-lock type.
· Ball and wedge-type clamper with a no-forget lock.
· Available in 2 materials: steel and stainless steel.
· A straight type without a flange that is compact enough to use in tight spaces.
[Applications]
· Replacement of steel wheels and guides.
· Replacement of role guides.
· Attachment and detachment of rotating blades.
QCBU dimensional drawing
QCBU-SUS dimensional drawing
QCBUS dimensional drawing
Size | Main Body | Button | Ball | Spring | Retaining Ring | O-Ring | ||
---|---|---|---|---|---|---|---|---|
QCBU | 0608-10 | S45C Electroless nickel plating | S45C | Electroless nickel plating Hardening | SUS440C Hardening | SUS304WPB | Stainless steel | Fluorine rubber (FKM) |
QCBUS | 1012-16 | - | ||||||
QCBU-SUS | 0608-10 | SUS303 | SUS420J2 | Fluorine rubber (FKM) | ||||
- |
Size | Applicable Plate Thickness | D (-0.05-0.10) | M | D1 | L | L1 | H2 | H3 | W | Clamping Force (N) | Applicable Case | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
QCBU | 0608-10 | 6 to 10 | 6 | M8 × 1.25 | 12 | 21 | 19 | 6 | 5.5 | 10 | 30 | QCBU0608-M12 |
QCBUS | QCBU0608-M12SUS | |||||||||||
QCBU-SUS | 1012-16 | 6 to 16 | 10 | M12 × 1.5 (fine) | 16 | 23.5 | 21.5 | 12 | 7 | 13 | 50 | QCBU1012-M16 |
QCBU1012-M16SUS |
1. Hold down button and insert
2. Release the button to clamp
3. To remove, hold down button again and pull out
Attach and remove roll guide
Replace shooter
Replace star wheel and guide
Part Number |
---|
QCBU1012-16 |
QCBU1012-16-SUS |
QCBUS1012-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type |
---|---|---|---|---|---|---|---|
฿ 1,435.00 | ONE-TOUCH CONNECTION | 1 Piece(s) | Same day | 10 | Standard Type | ||
฿ 2,029.30 | ONE-TOUCH CONNECTION | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel Type | ||
฿ 1,102.39 ฿ 614.80 | ONE-TOUCH CONNECTION | 1 Piece(s) | Same day | 10 | Straight Type |
Loading...
How can we improve?
How can we improve?