Case (For Button Lock Clamper) (QCBU-M)

Caution
Product Description
Case for button lock clamper and wedge lock clamper.
[Features]
· Choose either steel or stainless steel as the body material.
· Withstands temperatures up to 180°C.
· Used for the button lock clamper and wedge lock clamper.
[Applications]
· Mount on a thick plate by screwing in, or mount on a thin plate using a nut.
To Be Paired With Button-Lock Clamper

Features: adopts wedge lock so that maintenance concludes reliably even when foundation vibrates
Clamping force: 50 N

Dimensional drawing of QCBU-M series
Operating Procedure

1. Hold down button and insert

2. Release the button to clamp

3. To remove, hold down button again and pull out
Application Examples

Attach and remove roll guide

Replace shooter

Replace star wheel and guide
| Part Number | Applicable Base Thickness | d | D (h9) | M | H | Weight (g) | Applicable Button Lock Clamp | Applicable Button Lock Clamp | ||
|---|---|---|---|---|---|---|---|---|---|---|
| ( | +0.4 +0.2 | ) | ||||||||
| QCBU1012-M16 | 6 or more | 10 | 20 | M16 × 1.5 (fine) | 17 | 13 | QCWE1034-14, QCWE1034-14S QCWE1034-20, QCWE1034-20S QCWE1034-14-SUS, QCWE1034-20-SUS | QCBU1012-16, QCBUS1012-16 QCBU1012-16-SUS QCBUS1012-16SUS | ||
| QCBU1012-M16SUS | ||||||||||
Materials
| Type | Case |
|---|---|
| QCBU-M | S45C Electroless nickel plating |
| QCBU-M-SUS | SUS303 |
