1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Pin (For Magnet-In Catcher) (QCMA-M)

ONE-TOUCH CONNECTION

Clamp Pin (For Magnet-In Catcher) (QCMA-M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pin for magnet-in catcher.
[Features]
· Withstands temperatures up to 80°C.
· Uses electroless nickel.
[Applications]
· Used as a set with a magnet-in catcher.

To Be Paired With Magnet-In Catcher

QCMA0612-M4 (weight: 2 g) external appearance

QCMA0612-M4 external appearance
Weight: 2 g

QCMA0612-M4 dimensional drawing

QCMA0612-M4 dimensional drawing

One-Touch Connection Fastener To Replace Bolt

Features: Instantaneous mounting by magnet. Compact type with an overall length of 20 mm and a clamping force of 7 N

Features: Instantaneous mounting by magnet. Compact type with an overall length of 20 mm
Clamping force: 7 N

Operating Procedure

Operating Procedure

Application example (attachment and removal of mechanical maintenance cover)

Application example (attachment and removal of mechanical maintenance cover)

  • *Product to be used as a set with Magnet-In Catcher and Clamp Pin.
Part Number
QCMA0612-M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 200.00

ONE-TOUCH CONNECTION 1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QCMA0612-M4 in the Clamp Pin (For Magnet-In Catcher) (QCMA-M) series.