1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Plates (Air Operation) (SKPAR) (SKPAR09-12)

DIGITAL POSITION INDICATORS

Clamp Plates (Air Operation) (SKPAR) (SKPAR09-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Using air pressure for shaft fixation, a multiple clamp arrangement can be clamped and unclamped with a single operation.

[Features]
· Uses air pressure to inflate the internal rubber part, locking the shaft sleeve in place on the shaft side.
· When connected to a multiple clamp plate arrangement of air piping, it enables clamping and unclamping to be carried out with a single operation.
· Prevent spindle rotation resulting from machine vibration.

 
Part Number
SKPAR09-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType_ Shaft Bore Dia. d
(Ø)

฿ 7,047.00

DIGITAL POSITION INDICATORS 1 Piece(s) 16 Day(s) 10Standard12

Loading...

  1. 1

Basic Information

Rotation Stopper Type Whirl-stop set for position indicator Shape Block Material Zinc Die-Casting
Applicable indicator SDP-09-N

Please check the type/dimensions/specifications of the part SKPAR09-12 in the Clamp Plates (Air Operation) (SKPAR) series.

Products with similar specification

Part Number
SKPAR09-14
SKPAR09-15
SKPAR09-16
SKPAR09-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType_ Shaft Bore Dia. d
(Ø)

฿ 4,847.06

1 Piece(s) 7 Day(s) 10Bearing holder integrated14

฿ 4,846.04

1 Piece(s) 7 Day(s) 10Bearing holder integrated15

฿ 4,845.03

1 Piece(s) 7 Day(s) 10Bearing holder integrated16

฿ 4,839.44

1 Piece(s) 7 Day(s) 10Bearing holder integrated20