(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Spindle rotation due to machine vibrations can be prevented.
· Suitable for firm locking of shaft for a long time.
· The clamp lever is made of FKF type steel.
Part Number |
---|
SKPZN04-08 |
SKPZN04-10 |
SKPZN04-12 |
SKPZN04-14 |
SKPZN09-12 |
SKPZN09-14 |
SKPZN09-16 |
SKPZN09-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Applicable indicator |
---|---|---|---|---|---|---|---|---|
฿ 1,708.35 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | 8 | SDP-04 | ||
฿ 1,640.14 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | 10 | SDP-04 | ||
฿ 1,640.14 ฿ 860.58 | DIGITAL POSITION INDICATORS | 1 Piece(s) | Same day | 10 | 12 | SDP-04 | ||
฿ 1,708.35 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | 14 | SDP-04 | ||
฿ 2,022.23 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | 12 | SDP-09-N | ||
฿ 2,161.73 ฿ 1,100.75 | DIGITAL POSITION INDICATORS | 1 Piece(s) | Same day | 10 | 14 | SDP-09-N | ||
฿ 2,022.23 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 7 Day(s) | 10 | 16 | SDP-09-N | ||
฿ 2,131.36 | DIGITAL POSITION INDICATORS | 1 Piece(s) | 25 Day(s) | 10 | 20 | SDP-09-N |
Loading...
Rotation Stopper Type | Whirl-stop set for position indicator | Shape | Block | Type_ | Standard |
---|---|---|---|---|---|
Material | Zinc Die-Casting | Lever Position | Mounted to a side |
How can we improve?
How can we improve?