1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Plates (SKPDE) (SKPDE04-14)

DIGITAL POSITION INDICATORS

Clamp Plates (SKPDE) (SKPDE04-14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clamp plate for use with two types of DE04 models: 10 and 14 shaft diameter

 
Part Number
SKPDE04-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Material

฿ 2,758.11

DIGITAL POSITION INDICATORS 1 Piece(s) 7 Day(s) 1014Aluminum Alloy

Loading...

  1. 1

Basic Information

Rotation Stopper Type Whirl-stop set for position indicator Shape Block Type_ Standard
Lever Position Mounted to a side Applicable indicator DE04

Please check the type/dimensions/specifications of the part SKPDE04-14 in the Clamp Plates (SKPDE) series.

Products with similar specification

Part Number
SKPDE04-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Material

฿ 2,758.11

1 Piece(s) 7 Day(s) 1010Zinc Die-Casting