Cam Case (For Flush Mount) (QCTH-B)

Brand :
IMAO

Caution

    Product Description

    Case for thumb turn clamper.
    [Features]
    · To be paired with a thumb turn clamper.
    · Available in steel and stainless steel.
    [Applications]
    · For thick plate mounting.

    To Be Paired With Thumb Turn Clamper

    QCTH-B (Main body: SCM440, electroless nickel plating, Nut: stainless steel)

    External appearance of cam case

    External appearance of cam case

    Dimensional drawing of cam case

    Dimensional drawing of cam case

    Part NumberApplicable
    Base Thickness
    DHdA
    (±0.1)
    MTWD1H1M1DpWeight
    (g)
    Applicable Thumb Turn Clamper
    (+0.08
    +0.04
    )(-0.04
    -0.08
    )
    QCTH0834-BFor recessingOver 1232-118----205.5M32635QCTH
    QCTH-S
    QCTHL-S
    QCTH-SUS
    QCTHH
    QCTHA
    QCTHA-S
    0834-14
    0834-20

    Operating Procedure

    1. Confirm that knob is in OFF position

    1. Confirm that knob is in OFF position

    2. Insert

    2. Insert

    3. Turn knob to ON position and clamp it. There is a clicking sensation when it clamps

    3. Turn knob to ON position and clamp it. There is a clicking sensation when it clamps

    External appearance of thumb turn clamper

    External appearance of thumb turn clamper

    Features: ON and OFF can be clearly seen at a glance
    Clamping force: 90 N
    Product to be used as a set with thumb turn clamper and cam case

    One-touch connection is shown in the video

    One-touch connection design is shown in the video.

    Application Examples

    Positioning of camera unit

    Positioning of camera unit

    Jig plate replacement

    Jig plate replacement

    Unit attachment and removal (disassembly cleaning) during maintenance

    Unit attachment and removal (disassembly cleaning) during maintenance

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat