1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Case (For Thin Plate) (QCTH-N)

ONE-TOUCH CONNECTION

Cam Case (For Thin Plate) (QCTH-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 756.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Case for thumb turn clamper.
[Features]
· To be paired with a thumb turn clamper.
· Available in steel and stainless steel.
[Applications]
· For thin plate mounting.

To Be Paired With Thumb Turn Clamper

QCTH-N (main body: SCM440, electroless nickel plating, nut: stainless steel)

External appearance of cam case

External appearance of cam case

Dimensional drawing of cam case

Dimensional drawing of cam case

Part NumberApplicable
Base Thickness
DHd
(+0.08
+0.04)
A
(±0.1)
MTWD1
(-0.04
-0.08)
H1M1DpWeight
(g)
Applicable Thumb Turn Clamper
(See P. 138, 142)
QCTH0834-NFor Thin Plate6 to 1232-0.04
-0.08
18813M20 × 1.5
(fine)
1030----55QCTH
QCTH-S
QCTHL-S
QCTH-SUS
QCTHH
QCTHA
QCTHA-S
0834-14
0834-20

Operating Procedure

1. Confirm that knob is in OFF position

1. Confirm that knob is in OFF position

2. Insert

2. Insert

3. Turn knob to ON position and clamp it. There is a clicking sensation when it clamps

3. Turn knob to ON position and clamp it. There is a clicking sensation when it clamps

External appearance of thumb turn clamper

External appearance of thumb turn clamper

Features: ON and OFF can be clearly seen at a glance
Clamping force: 90 N
Product to be used as a set with thumb turn clamper and cam case

One-touch connection is shown in the video

Application Examples

Positioning of camera unit

Positioning of camera unit

Jig plate replacement

Jig plate replacement

Unit attachment and removal (disassembly cleaning) during maintenance

Unit attachment and removal (disassembly cleaning) during maintenance

Part Number
QCTH0834-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 756.34

ONE-TOUCH CONNECTION 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type For Sheet

Please check the type/dimensions/specifications of the part QCTH0834-N in the Cam Case (For Thin Plate) (QCTH-N) series.