(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
More lightweight, resource saving, lateral load resistant and stable operating guided cylinder than conventional products.
Part Number |
---|
STG-[B,M]-12-[10,20,25,30,40,50,75,100] |
STG-[B,M]-16-[10,20,25,30,40,50,75,100] |
STG-[B,M]-20-[10,20,25,30,40,50,75,100] |
STG-[B,M]-25-[10,20,25,30,40,50,75,100] |
STG-[B,M]-32-[10,20,25,30,40,50,75,100] |
STG-[B,M]-40-[10,20,25,30,40,50,75,100] |
STG-[B,M]-50-[10,20,25,30,40,50,75,100] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Bearing Type | Pipe Thread |
---|---|---|---|---|---|---|---|---|---|
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 12 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 16 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 20 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 25 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 32 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 40 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - | ||
- | COMBINED FUNCTIONS | 1 Piece(s) | 9 Day(s) | 50 | 10 ~ 100 | Rolling Bearing / Slide Bearing | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision guide / With rod detent function | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | Not Provided | Valves | No | Operating Pressure(MPa) | 0.15 (Tube I.D. φ12~25) 0.1(φ32~100)::1.0 |
Cushion | No |
How can we improve?
How can we improve?