1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Parts For Energy Chain Mounting Bracket 2□□□ (For 2600/2700 Type)

Related Parts For Energy Chain Mounting Bracket  2□□□ (For 2600/2700 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.
· The image is of the main unit.
· Comb tooth cable clamps can be attached to the moving end and fixed end, or either end.

 
Part Number
2605.34PZ
2606.34PZB
2607.34PZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension A (Mounting Pitch)
(mm)
Dimension B (Overall Width)
(mm)
Configuration

฿ 583.62

IGU E-CHAIN OPTION 1 Piece(s) 12 Day(s) 3068Without sinking comb cable clamp/Set

฿ 1,261.94

IGU E-CHAIN OPTION 1 Piece(s) 11 Day(s) 4583With sinking comb cable clamp/Set

฿ 584.89

IGU E-CHAIN OPTION 1 Piece(s) 12 Day(s) 5593Without sinking comb cable clamp/Set

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Applicable energy chain 2600/2700 Type