1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Parts For Energy Chain Mounting Bracket E6.290 (For E6.29 Type)

IGU E-CHAINSYSTEM E6

Related Parts For Energy Chain Mounting Bracket  E6.290 (For E6.29 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,478.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
E6.290.070.12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,478.52

IGU E-CHAINSYSTEM E6 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Dimension A (Mounting Pitch)(mm) 80
Dimension B (Overall Width)(mm) 90 Configuration Both ends/Set Applicable energy chain E6.29 Type