1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Parts For Energy Chain Mounting Bracket 080 (For 09/E08/Z08/08/B09 Type)【1-2 Pieces Per Package】

Related Parts For Energy Chain Mounting Bracket  080 (For 09/E08/Z08/08/B09 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
080.16.12PZ
080.20.12PZ
080.30.12PZ
080.40.12PZ
080.50.12PZ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Comb Teeth
(Piece)
Dimension A (Mounting Pitch)
(mm)
Dimension B (Overall Width)
(mm)
Applicable energy chain

฿ 443.65

IGU E-CHAINSYSTEM 08 1 Pack(s)

2 Pieces Per Package

5 Day(s) 102-24.209 type、 E08/Z08 type、 08 type、 B09 type

฿ 317.97

IGU E-CHAINSYSTEM 08 1 Pack(s)

2 Pieces Per Package

5 Day(s) 102-28.209 type、 E08/Z08 type、 08 type、 B09 type

฿ 322.11

IGU E-CHAINSYSTEM 08 1 Piece(s) Same day -32238.209 type、 E08/Z08 type、 08 type、 B09 type

฿ 333.95

IGU E-CHAINSYSTEM 08 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1043248.209 type、 E08/Z08 type、 08 type、 B09 type

฿ 338.75

IGU E-CHAINSYSTEM 08 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1054258.209 type、 E08/Z08 type、 08 type

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Configuration With sinking comb cable clamp/Set