1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Related Parts For Energy Chain Mounting Bracket 0450 (For 047/E045/Z045/045Type)

IGU E-CHAINSYSTEM OPEN/OUT

Related Parts For Energy Chain Mounting Bracket  0450 (For 047/E045/Z045/045Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
0450.16.12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 270.49

IGU E-CHAINSYSTEM OPEN/OUT 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Dimension B (Overall Width)(mm) 22
Configuration Both ends/Set Applicable energy chain 047 type、 E045/Z045 type、 045 type

Please check the type/dimensions/specifications of the part 0450.16.12 in the Related Parts For Energy Chain Mounting Bracket 0450 (For 047/E045/Z045/045Type) series.