1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peripherals for energy chain, Mounting Bracket, 1□□□(For 15/B15i/B15 Type) (105.34PZ)

IGU E-CHAINSYSTEM 15

Peripherals for energy chain, Mounting Bracket, 1□□□(For 15/B15i/B15 Type) (105.34PZ)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
105.34PZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Comb Teeth
(Piece)
Dimension A (Mounting Pitch)
(mm)
Dimension B (Overall Width)
(mm)

฿ 1,063.00

IGU E-CHAINSYSTEM 15 1 Piece(s) 27 Day(s) 64875.0

Loading...

  1. 1

Basic Information

The type of the energy chain Related Components Properties Standard Configuration With sinking comb cable clamp/Set
Applicable energy chain 15 type, B15i/B15 type

Please check the type/dimensions/specifications of the part 105.34PZ in the Peripherals for energy chain, Mounting Bracket, 1□□□(For 15/B15i/B15 Type) series.

Products with similar specification

Part Number
1038.34PZ
1050.34PZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Comb Teeth
(Piece)
Dimension A (Mounting Pitch)
(mm)
Dimension B (Overall Width)
(mm)

฿ 900.00

1 Piece(s) 27 Day(s) 42348.5

฿ 602.13

1 Piece(s) Same day 53560.5