(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Induction hardening applied to tooth portion JIS B 1704 grade 2 high-precision spiral miter gear. Slotted keyway, tapped, directly mountable type also available. Ideal for compact design with 19 teeth and 23 teeth.
[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.
Module | 2.5 | Shape | Spiral Miter Gear | Number of Teeth(Teeth) | 23 |
---|---|---|---|---|---|
Gear Ratio | 1 | Material | Steel | Heat Treatment | High frequency |
Ground Tooth | No | Shaft Bore Config. | Round hole | Tooth Width B(mm) | 11.5 |
Surface Treatment | No | Shaft Bore Dia. d(Ø) | 15 | Accuracy(* New JIS) | Class 2 |
Shaft Bore Tolerance | H7 | Bending angle(deg) | 35 | Screw | No |
Keyway (width × depth) | No | Pilot Hole Product, Completed Product | Pilot hole product (shaft hole grinding finish) | Material (Details) | SCM435/SCM440 |
Hub length lh | 15.5 |
Please check the type/dimensions/specifications of the part MF2.5S23L-4815H in the Bevel Gear, Fine-Cut Miter series.
Part Number |
---|
MF2.5S23R-4815H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bending direction |
---|---|---|---|---|---|---|
฿ 3,063.10 | 1 Piece(s) | Same day | 10 | Right |
How can we improve?
How can we improve?