1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toyo Silicone S2

Toyo Silicone S2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,087.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hose for piping in factory facilities and equipment. Combines a special double-layered woven structure and steel wire reinforcement for excellent durability.

 
Part Number
TSIS2-19
TSIS2-19-L1
TSIS2-19-L2
TSIS2-19-L3
TSIS2-19-L4
TSIS2-19-L5
TSIS2-19-L6
TSIS2-19-L7
TSIS2-19-L8
TSIS2-19-L9
TSIS2-25
TSIS2-25-L1
TSIS2-25-L2
TSIS2-25-L3
TSIS2-25-L4
TSIS2-25-L5
TSIS2-25-L6
TSIS2-25-L7
TSIS2-25-L8
TSIS2-25-L9
TSIS2-32
TSIS2-32-L1
TSIS2-32-L2
TSIS2-32-L3
TSIS2-32-L4
TSIS2-32-L5
TSIS2-32-L6
TSIS2-32-L7
TSIS2-32-L8
TSIS2-32-L9
TSIS2-38
TSIS2-38-L1
TSIS2-38-L2
TSIS2-38-L3
TSIS2-38-L4
TSIS2-38-L5
TSIS2-38-L6
TSIS2-38-L7
TSIS2-38-L8
TSIS2-38-L9
TSIS2-50
TSIS2-50-L1
TSIS2-50-L2
TSIS2-50-L3
TSIS2-50-L4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)

฿ 83,605.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.710

฿ 9,087.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.71

฿ 18,175.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.72

฿ 27,262.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.73

฿ 36,350.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.74

฿ 45,437.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.75

฿ 54,525.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.76

฿ 63,612.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.77

฿ 72,700.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.78

฿ 81,787.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 101931.5100-0.1~0.79

฿ 153,950.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.710

฿ 16,733.75

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.71

฿ 33,467.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.72

฿ 50,201.25

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.73

฿ 66,935.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.74

฿ 83,668.75

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.75

฿ 100,402.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.76

฿ 117,136.25

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.77

฿ 133,870.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.78

฿ 150,603.75

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 102539160-0.1~0.79

฿ 175,961.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.710

฿ 19,126.25

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.71

฿ 38,252.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.72

฿ 57,378.75

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.73

฿ 76,505.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.74

฿ 95,631.25

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.75

฿ 114,757.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.76

฿ 133,883.75

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.77

฿ 153,010.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.78

฿ 172,136.25

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103247.5200-0.1~0.79

฿ 186,921.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.710

฿ 20,317.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.71

฿ 40,635.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.72

฿ 60,952.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.73

฿ 81,270.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.74

฿ 101,587.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.75

฿ 121,905.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.76

฿ 142,222.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.77

฿ 162,540.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.78

฿ 182,857.50

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 103855250-0.1~0.79

฿ 134,780.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 105069.5350-0.1~0.35

฿ 29,300.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 105069.5350-0.1~0.31

฿ 58,600.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 105069.5350-0.1~0.32

฿ 87,900.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 105069.5350-0.1~0.33

฿ 117,200.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 105069.5350-0.1~0.34

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Air / Foods / Oil(Mineral Oil) / Steam Cutting Service Usage Presence Properties Pressure Resistance / Heat resistant / Cold Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Low Odor / Shape Retentivity / Vacuum / Other features
Hose Material Silicone Rubber Mounting Metal Fittings No Color Milky White
Operating Temperature Range(°C) -30::150

Frequently Asked Questions (FAQ)

Question: Can steam be used as a fluid?
Answer: It is not a steam hose. Please use below 130°C and 0.2 MPa for brief sterilization work only; continuous use should be avoided.
Question: Can caustic soda be used as a fluid?
Answer: Do not pass caustic soda solution through the hose, as it will develop deterioration. However, solutions diluted to 2% to 3% may be used with no practical harm for the purpose of washing such as CIP cleaning. They are in fact used this way by CIP equipment manufacturers. Note that deterioration will proceed faster than with air or water as fluids