1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model (Part Number)

THK LM GUIDE BLOCK HRW-M

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,851.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M5, M6 and M8
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a THK LM Guide HRW Series.

Part Number
HRW27CA1SSM(GK)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 12,100.00

THK LM GUIDE BLOCK HRW-M 1 Piece(s) 3 Day(s) 1027Stainless Steel70405.3604.58072.86M6Through51.8Seal (end+side+inner)

Loading...

  1. 1

Basic Information

Block Type Wide Rail Type Wide Rail Set / Single Item Block only
Radial Clearance Normal Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail 1 Retainer No Lubrication System No
Rolling Element Ball Mounting hole for blocks Tapped Holes

Please check the type/dimensions/specifications of the part HRW27CA1SSM(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model series.

Products with similar specification

Part Number
HRW21CA1M(GK)
HRW21CA1UU(GK)
HRW21CA1UUM(GK)
HRW27CA1UU(GK)
HRW27CA1UUM(GK)
HRW27CR1(GK)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 10,202.00

1 Piece(s) 3 Day(s) 1021Stainless Steel60294.4504.56858.86M5Through40No

฿ 8,828.00

1 Piece(s) 3 Day(s) 1021Carbon Steel60294.4504.56858.86M5Through40End seal

฿ 10,593.00

1 Piece(s) 3 Day(s) 1021Stainless Steel60294.4504.56858.86M5Through40End seal

฿ 9,476.00

1 Piece(s) 3 Day(s) 1027Carbon Steel70405.3604.58072.86M6Through51.8End seal

฿ 11,486.00

1 Piece(s) 3 Day(s) 1027Stainless Steel70405.3604.58072.86M6Through51.8End seal

฿ 8,861.00

1 Piece(s) 3 Day(s) 1027Carbon Steel46326604.56272.86M6651.8No