(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M5, M6 and M8
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a THK LM Guide HRW Series.
Part Number |
---|
HRW27CA1SS(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,090.00 | THK LM GUIDE RAIL HRW | 1 Piece(s) | 3 Day(s) | 10 | 27 | Carbon Steel | 70 | 40 | 5.3 | 60 | 4.5 | 80 | 72.8 | 6 | M6 | Through | 51.8 | Seal (end+side+inner) |
Loading...
Block Type | Wide | Rail Type | Wide Rail | Set / Single Item | Block only |
---|---|---|---|---|---|
Radial Clearance | Normal | Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular |
No. of Blocks Used On The Same Rail | 1 | Retainer | No | Lubrication System | No |
Rolling Element | Ball | Mounting hole for blocks | Tapped Holes |
Please check the type/dimensions/specifications of the part HRW27CA1SS(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Wide Rail, HRW Model series.
Part Number |
---|
HRW21CA1M(GK) |
HRW21CA1UU(GK) |
HRW21CA1UUM(GK) |
HRW27CA1SSM(GK) |
HRW27CA1UU(GK) |
HRW27CA1UUM(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,202.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | Stainless Steel | 60 | 29 | 4.4 | 50 | 4.5 | 68 | 58.8 | 6 | M5 | Through | 40 | No | ||
฿ 8,828.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | Carbon Steel | 60 | 29 | 4.4 | 50 | 4.5 | 68 | 58.8 | 6 | M5 | Through | 40 | End seal | ||
฿ 10,593.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | Stainless Steel | 60 | 29 | 4.4 | 50 | 4.5 | 68 | 58.8 | 6 | M5 | Through | 40 | End seal | ||
฿ 12,100.00 | 1 Piece(s) | 3 Day(s) | 10 | 27 | Stainless Steel | 70 | 40 | 5.3 | 60 | 4.5 | 80 | 72.8 | 6 | M6 | Through | 51.8 | Seal (end+side+inner) | ||
฿ 9,476.00 | 1 Piece(s) | 3 Day(s) | 10 | 27 | Carbon Steel | 70 | 40 | 5.3 | 60 | 4.5 | 80 | 72.8 | 6 | M6 | Through | 51.8 | End seal | ||
฿ 11,486.00 | 1 Piece(s) | 3 Day(s) | 10 | 27 | Stainless Steel | 70 | 40 | 5.3 | 60 | 4.5 | 80 | 72.8 | 6 | M6 | Through | 51.8 | End seal |
How can we improve?
How can we improve?