1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type (Part Number)

THK LM GUIDE BLOCK SR-M

[Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Single block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along.
· The end plates embedded in the ball retainer and LM block circulate the rows of balls.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly accurate and consistent linear motion.
· Compact heavy load: A compact type with low sectional height, optimal for horizontal guide part due to ball contact structure resistant to load in radial direction

Part Number
SR35TB1M(GK)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 12,268.00

THK LM GUIDE BLOCK SR-M 1 Piece(s) 3 Day(s) 10Wide35Stainless Steel82509809100111Drilled Hole4-9Through79No

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball

Please check the type/dimensions/specifications of the part SR35TB1M(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.

Products with similar specification

Part Number
SR15TB1(GK)
SR15TB1SS(GK)
SR15TB1UU(GK)
SR35TB1SS(GK)
SR35TB1SSM(GK)
SR35TB1UU(GK)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 4,617.00

1 Piece(s) 3 Day(s) 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5No

฿ 5,455.00

1 Piece(s) 3 Day(s) 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5Seal (end+side+inner)

฿ 5,008.00

1 Piece(s) 3 Day(s) 10Wide15Carbon Steel41264.5603.55257Drilled Hole4-4.5Through39.5End seal

฿ 8,136.00

1 Piece(s) 3 Day(s) 10Wide35Carbon Steel82509809100111Drilled Hole4-9Through79Seal (end+side+inner)

฿ 13,329.00

1 Piece(s) 3 Day(s) 10Wide35Stainless Steel82509809100111Drilled Hole4-9Through79Seal (end+side+inner)

฿ 7,633.00

1 Piece(s) 3 Day(s) 10Wide35Carbon Steel82509809100111Drilled Hole4-9Through79End seal