(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single block item from the THK LM guide SR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along.
· The end plates embedded in the ball retainer and LM block circulate the rows of balls.
· The ball will not fall out even if the LM block is removed from the LM rail because it is held by a holding plate.
· Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly accurate and consistent linear motion.
· Compact heavy load: A compact type with low sectional height, optimal for horizontal guide part due to ball contact structure resistant to load in radial direction
Part Number |
---|
SR20TB1SS(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,790.00 | THK LM GUIDE BLOCK SR | 1 Piece(s) | 3 Day(s) | 10 | Wide | 20 | Carbon Steel | 49 | 32 | 5.5 | 60 | 6 | 59 | 66.2 | Drilled Hole | 4 | - | 4.5 | Through | 46.7 | Seal (end+side+inner) |
Loading...
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | No | Lubrication System | No | Rolling Element | Ball |
Please check the type/dimensions/specifications of the part SR20TB1SS(GK) in the [Individual Block Units] Full-Ball Type LM Guide, Radial, SR Type series.
Part Number |
---|
SR15TB1(GK) |
SR15TB1SS(GK) |
SR15TB1UU(GK) |
SR20TB1UU(GK) |
SR20V1(GK) |
SR20V1SS(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,617.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | Carbon Steel | 41 | 26 | 4.5 | 60 | 3.5 | 52 | 57 | Drilled Hole | 4 | - | 4.5 | Through | 39.5 | No | ||
฿ 5,455.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | Carbon Steel | 41 | 26 | 4.5 | 60 | 3.5 | 52 | 57 | Drilled Hole | 4 | - | 4.5 | Through | 39.5 | Seal (end+side+inner) | ||
฿ 5,008.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | Carbon Steel | 41 | 26 | 4.5 | 60 | 3.5 | 52 | 57 | Drilled Hole | 4 | - | 4.5 | Through | 39.5 | End seal | ||
฿ 5,343.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 20 | Carbon Steel | 49 | 32 | 5.5 | 60 | 6 | 59 | 66.2 | Drilled Hole | 4 | - | 4.5 | Through | 46.7 | End seal | ||
฿ 3,612.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 20 | Carbon Steel | 32 | - | 5 | 60 | 6 | 42 | 47.3 | Tapped Holes | 2 | M5 | - | 8 | 27.8 | No | ||
฿ 4,450.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 20 | Carbon Steel | 32 | - | 5 | 60 | 6 | 42 | 47.3 | Tapped Holes | 2 | M5 | - | 8 | 27.8 | Seal (end+side+inner) |
How can we improve?
How can we improve?