1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type (Part Number)

THK LM GUIDE BLOCK SHW

[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,075.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M4, M5, M6 and M8
● Material: Carbon Steel
[Application]
It is used in a THK LM Guide SHW Series.

Part Number
SHW27CR1SS(GK)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 10,090.00

THK LM GUIDE BLOCK SHW 1 Piece(s) 3 Day(s) 102746326604.554596M5643.6Seal (end+side+inner)

Loading...

  1. 1

Basic Information

Block Type Wide Rail Type Wide Rail Set / Single Item Block only
Radial Clearance Normal Accuracy Grade Standard Grade Material Carbon Steel
Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1 Retainer Presence
Lubrication System No Rolling Element Ball Mounting hole for blocks Tapped Holes

Please check the type/dimensions/specifications of the part SHW27CR1SS(GK) in the [Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type series.

Products with similar specification

Part Number
SHW21CR1(GK)
SHW21CR1SS(GK)
SHW21CR1UU(GK)
SHW27CR1UU(GK)
SHW35CA1(GK)
SHW35CA1SS(GK)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 7,075.00

1 Piece(s) 3 Day(s) 102131195504.550514M4538No

฿ 7,913.00

1 Piece(s) 3 Day(s) 102131195504.550514M4538Seal (end+side+inner)

฿ 8,828.00

1 Piece(s) 3 Day(s) 102131195504.550514M4538End seal

฿ 11,216.00

1 Piece(s) 3 Day(s) 102746326604.554596M5643.6End seal

฿ 10,537.00

1 Piece(s) 3 Day(s) 10351076088071201076M8Through83No

฿ 12,212.00

1 Piece(s) 3 Day(s) 10351076088071201076M8Through83Seal (end+side+inner)