(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M4, M5, M6 and M8
● Material: Carbon Steel
[Application]
It is used in a THK LM Guide SHW Series.
Part Number |
---|
SHW35CA1SS(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,212.00 | THK LM GUIDE BLOCK SHW | 1 Piece(s) | 3 Day(s) | 10 | 35 | 107 | 60 | 8 | 80 | 7 | 120 | 107 | 6 | M8 | Through | 83 | Seal (end+side+inner) |
Loading...
Block Type | Wide | Rail Type | Wide Rail | Set / Single Item | Block only |
---|---|---|---|---|---|
Radial Clearance | Normal | Accuracy Grade | Standard Grade | Material | Carbon Steel |
Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 | Retainer | Presence |
Lubrication System | No | Rolling Element | Ball | Mounting hole for blocks | Tapped Holes |
Please check the type/dimensions/specifications of the part SHW35CA1SS(GK) in the [Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type series.
Part Number |
---|
SHW21CR1(GK) |
SHW21CR1SS(GK) |
SHW21CR1UU(GK) |
SHW35CA1UU(GK) |
SHW35CR1(GK) |
SHW35CR1SS(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,075.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | 31 | 19 | 5 | 50 | 4.5 | 50 | 51 | 4 | M4 | 5 | 38 | No | ||
฿ 7,913.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | 31 | 19 | 5 | 50 | 4.5 | 50 | 51 | 4 | M4 | 5 | 38 | Seal (end+side+inner) | ||
฿ 8,828.00 | 1 Piece(s) | 3 Day(s) | 10 | 21 | 31 | 19 | 5 | 50 | 4.5 | 50 | 51 | 4 | M4 | 5 | 38 | End seal | ||
฿ 11,375.00 | 1 Piece(s) | 3 Day(s) | 10 | 35 | 107 | 60 | 8 | 80 | 7 | 120 | 107 | 6 | M8 | Through | 83 | End seal | ||
฿ 10,537.00 | 1 Piece(s) | 3 Day(s) | 10 | 35 | 76 | 50 | 8 | 80 | 7 | 62 | 72.8 | 6 | M6 | 6 | 56.6 | No | ||
฿ 12,212.00 | 1 Piece(s) | 3 Day(s) | 10 | 35 | 76 | 50 | 8 | 80 | 7 | 62 | 72.8 | 6 | M6 | 6 | 56.6 | Seal (end+side+inner) |
How can we improve?
How can we improve?