Silveyer Cable Retractable Cover Type KSH-L Model

Brand :
THK

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

Uses a non-joint, link-less structure made by continuous insert molding of special nylon.
The link-less structure has no rattle or gaps that can be seen in the links of the joint part, so the noise from the links is small when the cable chain is moving and exhibits quietness when moving at a high speed.
This product can also be used in cleanrooms as dust generation and abrasion is less from the ring because of the link-less structure.
[Features]
· Excellent low noise property.
· Achieved quietness of 39 dBA at the time of 1 m/s operation.
· Low dust generation.
· Because of a link-less structure, less dust is generated and thus the product can also be used in cable-guidance devices in cleanrooms.
· Excellent durability.
· No rattle due to abrasion because there are no parts that wears or slides.
· Easy handling.
· Storing cables and hoses is easy because an opening/closing type cover (except KSL-10) is used.
· Uses parallel joints (parallel mounting brackets) which makes it easy to add silveyers of the same size if additional cables and hoses are required in mechanical structures, etc.

Product Specifications

  • Operating ambient temperature: -20°C to +85°C
    (Please note that it cannot be used when frozen.)
  • Operating atmosphere: It cannot be used in an acidic or alkaline atmosphere.
  • Material, Silveyer main body: Nylon
     Parallel joint: Nylon
     Metal fittings: Steel (chrome plating)

External appearance drawing

Silveyer, cable storage openable cover type, KSH-L type, cable storage openable cover type external appearance drawing

Cable storage openable cover type

External appearance drawing of mounting bracket

Silveyer, cable storage openable cover type, KSH-L type, HS type plane mounting bracket external appearance drawing

HS type
Plane mounting bracket

Silveyer, cable storage openable cover type, KSH-L type, HD type parallel plane mounting bracket external appearance drawing

HD type
Parallel plane mounting bracket

Silveyer, cable storage openable cover type, KSH-L type, TS type flange mounting bracket external appearance drawing

TS type
Flange mounting bracket

Silveyer, cable storage openable cover type, KSH-L type, TD type parallel flange mounting bracket external appearance drawing

TD type
Parallel flange mounting bracket

Standard Table

Silveyer, cable storage openable cover type, KSH-L type, specifications table

Property Performance Information / Test Information

Noise characteristics

Clean characteristics

Silveyer, cable storage openable cover type, KSH-L type, noise characteristic diagram
Silveyer, cable storage openable cover type, KSH-L type, clean characteristic diagram
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Silveyer Cable Retractable Cover Type KSH-L Model | THK | MISUMI Thailand