Silveyer Integrated Main Body and Cover KSL Model

Brand :
THK

Caution

    Product Description

    Uses a non-joint, link-less structure made by continuous insert molding of special nylon.
    The link-less structure has no rattle or gaps that can be seen in the links of the joint part, so the noise from the links is small when the cable chain is moving and exhibits quietness when moving at a high speed.
    This product can also be used in cleanrooms as dust generation and abrasion is less from the ring because of the link-less structure.
    [Features]
    · Excellent low noise property.
    · Achieved quietness of 39 dBA at the time of 1 m/s operation.
    · Low dust generation.
    · Because of a link-less structure, less dust is generated and thus the product can also be used in cable-guidance devices in cleanrooms.
    · Excellent durability.
    · No rattle due to abrasion because there are no parts that wears or slides.
    · Easy handling.
    · Storing cables and hoses is easy because an opening/closing type cover (except KSL-10) is used.
    · Uses parallel joints (parallel mounting brackets) which makes it easy to add silveyers of the same size if additional cables and hoses are required in mechanical structures, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Silveyer Integrated Main Body and Cover KSL Model | THK | MISUMI Thailand