1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type (Part Number)

THK LM GUIDE BLOCK

[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,094.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An individual block for THK LM Guide SHS Series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the ball retainer and LM block circulate the rows of balls.
· Each of the ball rows has been positioned at a 45° contact angle so that the rated load will be the same for all 4 directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in 4 directions.

Part Number
SHS25C1SS(GK)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlock Type Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 4,208.99

THK LM GUIDE BLOCK 1 Piece(s) 45 Day(s) 10Wide2557456.86077092M8Through71Seal (end+side+inner)

Loading...

  1. 1

Basic Information

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Material Carbon Steel Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail 1 Retainer Presence Lubrication System No
Rolling Element Ball Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part SHS25C1SS(GK) in the [Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type series.

Products with similar specification

Part Number
SHS15LC1(GK)
SHS15LC1SS(GK)
SHS15LC1UU(GK)
SHS25C1UU(GK)
SHS25LC1(GK)
SHS25LC1SS(GK)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlock Type Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

฿ 3,664.00

1 Piece(s) 3 Day(s) 10Wide1538304.4604.54779.4M5Through63No

฿ 4,063.00

1 Piece(s) 3 Day(s) 10Wide1538304.4604.54779.4M5Through63Seal (end+side+inner)

฿ 3,949.00

1 Piece(s) 3 Day(s) 10Wide1538304.4604.54779.4M5Through63End seal

฿ 4,519.00

1 Piece(s) 3 Day(s) 10Wide2557456.86077092M8Through71End seal

฿ 4,861.00

1 Piece(s) 3 Day(s) 10Wide2557456.860770109M8Through88No

฿ 5,716.00

1 Piece(s) 3 Day(s) 10Wide2557456.860770109M8Through88Seal (end+side+inner)