(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An individual block for THK LM Guide SHS Series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the ball retainer and LM block circulate the rows of balls.
· Each of the ball rows has been positioned at a 45° contact angle so that the rated load will be the same for all 4 directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in 4 directions.
Part Number |
---|
SHS30V1UU(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,057.00 | LM GUIDE BLOCK | 1 Piece(s) | 3 Day(s) | 10 | Standard | 30 | 40 | 40 | 8 | 80 | 9 | 60 | 106 | M8 | 8 | 80 | End seal |
Loading...
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Material | Carbon Steel | Ball Arrangement | 4 Rows of Circular |
No. of Blocks Used On The Same Rail | 1 | Retainer | Presence | Lubrication System | No |
Rolling Element | Ball | Mounting hole for blocks | Tapped Holes | Number of Block Mounting Holes(holes) | 4 |
Please check the type/dimensions/specifications of the part SHS30V1UU(GK) in the [Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type series.
Part Number |
---|
SHS15LC1(GK) |
SHS15LC1SS(GK) |
SHS15LC1UU(GK) |
SHS35C1(GK) |
SHS35C1SS(GK) |
SHS35C1UU(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting Hole Dimension S (M) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,664.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 79.4 | M5 | Through | 63 | No | ||
฿ 4,063.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 79.4 | M5 | Through | 63 | Seal (end+side+inner) | ||
฿ 3,949.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 15 | 38 | 30 | 4.4 | 60 | 4.5 | 47 | 79.4 | M5 | Through | 63 | End seal | ||
฿ 5,659.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 35 | 50 | 50 | 8 | 80 | 9 | 100 | 122 | M10 | Through | 93 | No | ||
฿ 6,913.00 | 1 Piece(s) | 3 Day(s) | 10 | Wide | 35 | 50 | 50 | 8 | 80 | 9 | 100 | 122 | M10 | Through | 93 | Seal (end+side+inner) | ||
฿ 6,400.00 | 1 Piece(s) | 3 Day(s) | - | Wide | 35 | 50 | 50 | 8 | 80 | 9 | 100 | 122 | M10 | Through | 93 | End seal |
How can we improve?
How can we improve?