(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single block item from the THK LM guide SSR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· LM rails and LM blocks feature 4 precision-ground raceways that the balls travel along. The end plates embedded in the ball retainer and LM block circulate the rows of balls.
· This ball retainer has been adopted which has eliminated mutual friction between balls and also improves the holding power of the grease, hence,
excellent in low noise, high speed, long lifespan and long-term maintenance-free.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.
Part Number |
---|
SSR30XW1SS(GK) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,969.00 | LM GUIDE BLOCK | 1 Piece(s) | 3 Day(s) | 10 | Standard | 30 | Carbon Steel | 40 | 40 | 8 | 80 | 7 | 60 | 97 | Tapped Holes | 4 | M8 | - | 12 | 70.7 | Seal (end+side+inner) |
Loading...
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | Presence | Lubrication System | No | Rolling Element | Ball |
Please check the type/dimensions/specifications of the part SSR30XW1SS(GK) in the [Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type series.
Part Number |
---|
SSR15XV1(GK) |
SSR15XV1SS(GK) |
SSR15XV1UU(GK) |
SSR30XW1UU(GK) |
SSR35XW1(GK) |
SSR35XW1SS(GK) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,550.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 15 | Carbon Steel | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Holes | 2 | M4 | - | 7 | 23.3 | No | ||
฿ 4,405.00 | 1 Piece(s) | Same day | 10 | Standard | 15 | Carbon Steel | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Holes | 2 | M4 | - | 7 | 23.3 | Seal (end+side+inner) | ||
฿ 3,949.00 | 1 Piece(s) | Same day | 10 | Standard | 15 | Carbon Steel | 26 | - | 4 | 60 | 4.5 | 34 | 40.3 | Tapped Holes | 2 | M4 | - | 7 | 23.3 | End seal | ||
฿ 6,457.00 | 1 Piece(s) | Same day | 10 | Standard | 30 | Carbon Steel | 40 | 40 | 8 | 80 | 7 | 60 | 97 | Tapped Holes | 4 | M8 | - | 12 | 70.7 | End seal | ||
฿ 6,057.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 35 | Carbon Steel | 50 | 50 | 8 | 80 | 9 | 70 | 110.9 | Tapped Holes | 4 | M8 | - | 12 | 80.5 | No | ||
฿ 7,141.00 | 1 Piece(s) | 3 Day(s) | 10 | Standard | 35 | Carbon Steel | 50 | 50 | 8 | 80 | 9 | 70 | 110.9 | Tapped Holes | 4 | M8 | - | 12 | 80.5 | Seal (end+side+inner) |
How can we improve?
How can we improve?