(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The center ball screw nut assigns a phase to the screws to the left and right sides, reducing shaft direction gaps to zero or less (as in a preloaded state). The ball screw is compact and provides smooth operation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Shaft O.D. d (Ø) | Lead (mm) | Number of Load Circuits (Num. of Rows) x (Num. of Turns) | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating Ca (N) | Basic Load Rating Static Rating Coa (N) | Standard in-stock item symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,364.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 20 | 5 | 1×2.5 | 410 | 8300 | 17400 | A | ||
฿ 19,512.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 20 | 5 | 1×2.5 | 610 | 8300 | 17400 | B | ||
฿ 40,970.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 28 | 6 | 2×2.5 | 1220 | 17500 | 49400 | A | ||
฿ 23,558.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 28 | 6 | 2×2.5 | 620 | 17500 | 49400 | A | ||
฿ 57,870.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 32 | 5 | 2×2.5 | 1630 | 18500 | 56400 | A | ||
฿ 44,811.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 32 | 6 | 2×2.5 | 1230 | 25200 | 70400 | A | ||
฿ 72,209.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 32 | 6 | 2×2.5 | 1830 | 25200 | 70400 | A | ||
฿ 34,824.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 32 | 6 | 2×2.5 | 930 | 25200 | 70400 | A | ||
฿ 47,115.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 32 | 10 | 1×2.5 | 1430 | 26100 | 56200 | A | ||
฿ 85,012.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | 40 | 12 | 1×2.5 | 2230 | 15800 | 33000 | A |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round shape |
---|---|---|---|---|---|
Accuracy | C5 | Preload | Presence | Conditions of Use | Standard / Dust Proofing |
Right Screw/Left Screw | Right Screw | Axial gap | G0 | Nut Shape | Offset Type |
Circuit System | Return Pipe Type | Ball screw applicable model number | RR (Labyrinth seal) |
How can we improve?
How can we improve?