1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STABILUS Plastic Eyelet Gas Spring, LIFT-O-MAT (LOM-1901LP)

STAYS

STABILUS Plastic Eyelet Gas Spring, LIFT-O-MAT (LOM-1901LP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A gas spring with a resin eyelet for door storage hardware.
[Applications]
・ Ideal for safety measures

Part Number
LOM-1901LP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Load for Stretching
(N)
Min. Length
(mm)
Rod Diameter
(Ø)
Cylinder Dia.
(Ø)
Max. Length
(mm)

฿ 1,660.80

STAYS 1 Piece(s) 5 Day(s) 108050167.5615247.5

Loading...

  1. 1

Basic Information

Type Gas Springs Gas Spring Type Mounting Direction Fixed Type Operating Condition Indoors
Rod Side Tip Shape K1 Tip shape of a side of a cylinder D1 Mounting Orientation 60°
Operating Temperature Range(°C) -30::80