(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because the shaft ends are complete, no drawing and machining are necessary and the product can be used as-is.
[Features]
· The rotary ball screw is a unit with an integrated structure made up of a ball screw nut and a support bearing.
· The support bearing is a large angular bearing with a contact angle of 60° that provides rigidity in the axial direction where more balls are placed.
· The BLR type is available in precision ball screw and rolling ball screw specifications.
· Smooth operation: Provides smooth operation in comparison to the straight line movement of rack and pinion systems.
· Also, because the screw shaft does not rotate with ball screw nut drive, there is no jumping rope phenomenon, operation is quiet, and heat produced by the unit is reduced
Part Number |
---|
BNK0810-3G2+205LC7Y |
BNK0810-3G2+305LC7Y |
BNK0810-3G2+405LC7Y |
BNK0810-3GT+205LC5Y |
BNK0810-3GT+255LC5Y |
BNK0810-3GT+405LC5Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy | Axial gap | Screw Shaft Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 12,988.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | C7 | G2 | 205 | ||
฿ 15,442.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | C7 | G2 | 305 | ||
฿ 18,283.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | C7 | G2 | 405 | ||
฿ 22,694.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | C5 | GT | 205 | ||
฿ 24,431.00 | BALL SCREW | 1 Piece(s) | 22 Day(s) | C5 | GT | 255 | ||
฿ 31,288.00 | BALL SCREW | 1 Piece(s) | 5 Day(s) | C5 | GT | 405 |
Loading...
Types | Precision | Features | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Screw Shaft O.D. d(Ø) | 8 | Lead(mm) | 10 | Preload | No |
Conditions of Use | Standard / Dust Proofing | Right Screw/Left Screw | Right Screw | Nut Shape | Single |
Circuit System | End Cap | Number of Load Circuits(Num. of Rows) x (Num. of Turns) | 2×1.5 | Basic Load Rating Dynamic Rating Ca(N) | 2160 |
Basic Load Rating Static Rating Coa(N) | 3820 | Screw Type | Set of shaft and nut (shaft end finished product) | Ball screw applicable model number | NA |
How can we improve?
How can we improve?