1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel TP Series (TP-40)

WHEELS

Wheel TP Series (TP-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A replacement wheel with an elastomer construction.

Part Number
TP-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 57.01

WHEELS 1 Piece(s) 8 Day(s) 104018620

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Elastomer Bearing None

Please check the type/dimensions/specifications of the part TP-40 in the Wheel TP Series series.

Products with similar specification

Part Number
TP-100
TP-125
TP-50
TP-65(EL)
TP-65(M)
TP-75(EL)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 242.23

1 Piece(s) 5 Day(s) 1010027831

฿ 362.20

1 Piece(s) 5 Day(s) 1012527831

฿ 79.07

1 Piece(s) 5 Day(s) 105020623

฿ 114.10

1 Piece(s) 7 Day(s) 106521624

฿ 124.38

1 Piece(s) 49 Day(s) 106527831

฿ 134.34

1 Piece(s) 10 Day(s) 107520623