1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel NHB Series

Wheel NHB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A replacement wheel with a heat-resistant reinforced plastic construction.

Part Number
NHB-130
NHB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Width of Hub
(mm)

฿ 1,344.00

WHEELS 1 Piece(s) 20 Day(s) 101304052

฿ 1,505.81

WHEELS 1 Piece(s) 7 Day(s) 101504255

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Plastic Hole Diameter(Ø) 20
Bearing Available