1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Caster, EWS

Resin Caster, EWS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 940.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane wheel design caster. The type with stopper stops rotation of the wheel and swiveling simultaneously.

[Features]
· The WB stopper stops rotation of the wheel and swiveling simultaneously.
· The W-12 stopper stops rotation of the wheel and swiveling simultaneously.

Part Number
EWS-100PU
EWS-100WBPU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStopper (Detail) Swivel Radius
(mm)
Stopper Type

฿ 940.82

DESIGN CASTERS 1 Piece(s) 7 Day(s) 10No91-

฿ 1,049.66

DESIGN CASTERS 1 Piece(s) 7 Day(s) 10With Double Stopper (Rotation + Turning)102WB

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Mounting Height H(mm) 123 Load Range(daN) 35.01~80.00
Allowable Load(daN) 80 Wheel Material Urethane Wheel Characteristics Oil Resistance
Fitting Material Resin Thread Dia. M16XP2.0 Wheel Dia. D(Ø) 100
Wheel Width B(mm) 64 Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Medium Load
Wheel Bearings Available