1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Full-Ball Type LM Guide SRS-G Type

Miniature Full-Ball Type LM Guide SRS-G Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Lightweight and compact structure.
[Features]
· The LM block is designed to ensure rigidity within a limited space.
· Combining with large diameter balls can provide rigidity in each direction.
· Capable of receiving loads in all directions, and a single-rail guide can adequately operate under a small moment load.
· Despite its compact-size, it is a finite stroke type of cross roller guide and ball slide.
· A highly reliable and compact linear motion system with no problematic cage misalignment.
· LM block, LM rail, and ball are all compatible with stainless steel.

Part Number
SRS9XGM+[32-1240/1]L[H,​P]M
SRS9XGM+[32-1240/1]LM
SRS9XGMC1+[32-1240/1]L[H,​P]M
SRS9XGMC1+[32-1240/1]LM
SRS12GM+[36-2000/1]L[H,​P]M
SRS12GM+[36-2000/1]LM
SRS12GMC1+[36-2000/1]L[H,​P]M
SRS12GMC1+[36-2000/1]LM
SRS12WGM+[46-2000/1]L[H,​P]M
SRS12WGM+[46-2000/1]LM
SRS12WGMC1+[46-2000/1]L[H,​P]M
SRS12WGMC1+[46-2000/1]LM
SRS15GM+[55-2000/1]L[H,​P]M
SRS15GM+[55-2000/1]LM
SRS15GMC1+[55-2000/1]L[H,​P]M
SRS15GMC1+[55-2000/1]LM
2SRS9XGMC1+[32-1240/1]L[H,​P]M
2SRS9XGMC1+[32-1240/1]LM
2SRS9XGM+[32-1240/1]L[H,​P]M
2SRS9XGM+[32-1240/1]LM
2SRS12GMC1+[36-2000/1]L[H,​P]M
2SRS12GMC1+[36-2000/1]LM
2SRS12GM+[36-2000/1]L[H,​P]M
2SRS12GM+[36-2000/1]LM
2SRS12WGMC1+[46-2000/1]L[H,​P]M
2SRS12WGMC1+[46-2000/1]LM
2SRS12WGM+[46-2000/1]L[H,​P]M
2SRS12WGM+[46-2000/1]LM
2SRS15GMC1+[55-2000/1]L[H,​P]M
2SRS15GMC1+[55-2000/1]LM
2SRS15GM+[55-2000/1]L[H,​P]M
2SRS15GM+[55-2000/1]LM
3SRS9XGMC1+[32-1240/1]L[H,​P]M
3SRS9XGMC1+[32-1240/1]LM
3SRS9XGM+[32-1240/1]L[H,​P]M
3SRS9XGM+[32-1240/1]LM
3SRS12GMC1+[36-2000/1]L[H,​P]M
3SRS12GMC1+[36-2000/1]LM
3SRS12GM+[36-2000/1]L[H,​P]M
3SRS12GM+[36-2000/1]LM
3SRS12WGM+[46-2000/1]L[H,​P]M
3SRS12WGM+[46-2000/1]LM
3SRS12WGMC1+[46-2000/1]L[H,​P]M
3SRS12WGMC1+[46-2000/1]LM
3SRS15GM+[55-2000/1]L[H,​P]M
3SRS15GM+[55-2000/1]LM
3SRS15GMC1+[55-2000/1]L[H,​P]M
3SRS15GMC1+[55-2000/1]LM
4SRS9XGMC1+[32-1240/1]L[H,​P]M
4SRS9XGMC1+[32-1240/1]LM
4SRS9XGM+[32-1240/1]L[H,​P]M
4SRS9XGM+[32-1240/1]LM
4SRS12GM+[36-2000/1]L[H,​P]M
4SRS12GM+[36-2000/1]LM
4SRS12GMC1+[36-2000/1]L[H,​P]M
4SRS12GMC1+[36-2000/1]LM
4SRS12WGMC1+[46-2000/1]L[H,​P]M
4SRS12WGMC1+[46-2000/1]LM
4SRS12WGM+[46-2000/1]L[H,​P]M
4SRS12WGM+[46-2000/1]LM
4SRS15GM+[55-2000/1]L[H,​P]M
4SRS15GM+[55-2000/1]LM
4SRS15GMC1+[55-2000/1]L[H,​P]M
4SRS15GMC1+[55-2000/1]LM
5SRS9XGM+[32-1240/1]L[H,​P]M
5SRS9XGM+[32-1240/1]LM
5SRS9XGMC1+[32-1240/1]L[H,​P]M
5SRS9XGMC1+[32-1240/1]LM
5SRS12GM+[36-2000/1]L[H,​P]M
5SRS12GM+[36-2000/1]LM
5SRS12GMC1+[36-2000/1]L[H,​P]M
5SRS12GMC1+[36-2000/1]LM
5SRS12WGM+[46-2000/1]L[H,​P]M
5SRS12WGM+[46-2000/1]LM
5SRS12WGMC1+[46-2000/1]L[H,​P]M
5SRS12WGMC1+[46-2000/1]LM
5SRS15GMC1+[55-2000/1]L[H,​P]M
5SRS15GMC1+[55-2000/1]LM
5SRS15GM+[55-2000/1]L[H,​P]M
5SRS15GM+[55-2000/1]LM
6SRS9XGM+[32-1240/1]L[H,​P]M
6SRS9XGM+[32-1240/1]LM
6SRS9XGMC1+[32-1240/1]L[H,​P]M
6SRS9XGMC1+[32-1240/1]LM
6SRS12GMC1+[36-2000/1]L[H,​P]M
6SRS12GMC1+[36-2000/1]LM
6SRS12GM+[36-2000/1]L[H,​P]M
6SRS12GM+[36-2000/1]LM
6SRS12WGMC1+[46-2000/1]L[H,​P]M
6SRS12WGMC1+[46-2000/1]LM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRail Length L
(mm)
Block Type Rail Width W1
(mm)
Mounting Height M
(mm)
Nominal Part Number Rail Type Radial Clearance Accuracy Grade No. of Blocks Used On The Same Rail Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade1222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade1222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade1222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade1222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade13360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade13360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade13360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade13360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalHigh Grade / Precision Grade14460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalStandard Grade14460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade14460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade14460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalHigh Grade / Precision Grade15590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalStandard Grade15590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadHigh Grade / Precision Grade15590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadStandard Grade15590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade2222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade2222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade2222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade2222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade23360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade23360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade23360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade23360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade24460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade24460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalHigh Grade / Precision Grade24460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalStandard Grade24460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadHigh Grade / Precision Grade25590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadStandard Grade25590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalHigh Grade / Precision Grade25590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalStandard Grade25590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade3222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade3222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade3222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade3222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade33360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade33360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade33360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade33360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalHigh Grade / Precision Grade34460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalStandard Grade34460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade34460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade34460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalHigh Grade / Precision Grade35590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalStandard Grade35590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadHigh Grade / Precision Grade35590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadStandard Grade35590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade4222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade4222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade4222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade4222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade43360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade43360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade43360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade43360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade44460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade44460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalHigh Grade / Precision Grade44460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalStandard Grade44460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalHigh Grade / Precision Grade45590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalStandard Grade45590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadHigh Grade / Precision Grade45590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadStandard Grade45590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade5222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade5222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade5222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade5222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade53360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade53360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade53360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade53360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalHigh Grade / Precision Grade54460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailNormalStandard Grade54460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade54460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade54460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadHigh Grade / Precision Grade55590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardLight PreloadStandard Grade55590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalHigh Grade / Precision Grade55590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 55 ~ 2000Standard151615StandardNormalStandard Grade55590572024.824.840.62520403.532433.525.7

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalHigh Grade / Precision Grade6222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardNormalStandard Grade6222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadHigh Grade / Precision Grade6222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 32 ~ 1240Standard9109XStandardLight PreloadStandard Grade6222030609.8711.414.11510203.52030.82.819.8

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadHigh Grade / Precision Grade63360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardLight PreloadStandard Grade63360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalHigh Grade / Precision Grade63360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 36 ~ 2000Standard121312StandardNormalStandard Grade63360355012.112.123.22015253.52734.43.220.6

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadHigh Grade / Precision Grade64460532025.725.766.82815404.54044.53.530.9

-

LM GUIDE 1 Piece(s) 17 Day(s) 46 ~ 2000Wide241412WWide RailLight PreloadStandard Grade64460532025.725.766.82815404.54044.53.530.9

Loading...

Basic Information

Set / Single Item Set Material Stainless Steel Ball Arrangement Standard
Retainer No Rolling Element Ball Block Mounting Hole Diameter 3
Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4 Mounting Hole Dimension S(M) M3