(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing belt with standard specifications according to JIS and ISO standards.
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High efficiency and high speed transmission is possible.
·Low noise compared to belts and gears.
·It is lightweight, thin, and has excellent flexibility, so it can be designed compactly.
·Standard belts can be used in the range of -30°C to +90°C and have high conductive performance.
[Application]
·Air blowers, high pressure pumps, transmissions, rod mills, compressors, NC lathes, etc.
·Ideal for vibrators, agitators, and grinding boring machines.
Belt-shaped | Belt width | Maximum belt length (m) | |||
---|---|---|---|---|---|
Width (mm) minimum | Nominal width (Inches × 100) Minimum | Width (mm) maximum | Nominal width (Inches × 100) Maximum | ||
XXH | 50.8 | 200 | 406 | 1,600 | 20 |
■Super Torque belt width tolerance
Belt width (mm) | Belt Nominal Width | Belt length [Upper nominal length, lower length (mm)] | ||
---|---|---|---|---|
36 to 330 91.44 to 838.20 | 331 to 660 838.21 to 1,676.40 | 661 to 1,700 1,676.41 to 4,318.00 | ||
3.4 to 11.4 | 025, 031, 037 | -0.6 to +0.3 | -0.6 to +0.3 | -0.6 to +0.3 |
11.5 to 38.1 | 050, 075, 100, 150 | ±0.6 | ±0.6 | ±0.6 |
38.2 to 50.8 | 200 | ±0.6 | ±1.0 | -1.3 to +1.0 |
50.9 to 76.2 | 300 | -1.6 to +1.3 | ±1.6 | -2.0 to +1.6 |
■Trapezoidal belt width tolerance
XXH type width tolerance is ±3.8 mm
"Table 34-1"Belt width per 25.4 mm
"Table 34-2"Belt width per 25.4 mm
Part Number |
---|
700XXH300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Nominal Width W (Inch) (Inch) | Circumference length (mm) | Circumference length (Inch) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,919.48 | TIMING BELT | 1 Piece(s) | 52 Day(s) | 76.2 | 3 | 1,778 | 70 | 56 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | XXH | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Transmission Torque | Regular Torque Transmission |
Please check the type/dimensions/specifications of the part 700XXH300 in the Timing Belt XXH series.
Part Number |
---|
1000XXH500 |
1000XXH600 |
1200XXH200 |
700XXH400 |
700XXH500 |
700XXH600 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Nominal Width W (Inch) (Inch) | Circumference length (mm) | Circumference length (Inch) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 24,593.42 | 1 Piece(s) | 52 Day(s) | 127 | 5 | 2,540 | 100 | 80 | ||
฿ 29,875.74 | 1 Piece(s) | 52 Day(s) | 152.4 | 6 | 2,540 | 100 | 80 | ||
฿ 12,216.77 | 1 Piece(s) | 52 Day(s) | 50.8 | 2 | 3,048 | 120 | 96 | ||
฿ 15,431.23 | 1 Piece(s) | 52 Day(s) | 101.6 | 4 | 1,778 | 70 | 56 | ||
฿ 18,966.97 | 1 Piece(s) | 52 Day(s) | 127 | 5 | 1,778 | 70 | 56 | ||
฿ 22,988.13 | 1 Piece(s) | 52 Day(s) | 152.4 | 6 | 1,778 | 70 | 56 |
How can we improve?
How can we improve?