1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Exchange Nozzle Type Static Eliminator NIH-22/NIH-22K

Exchange Nozzle Type Static Eliminator NIH-22/NIH-22K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,147.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suited for eliminating static on molded products, etc.

[Features]
· An exclusively-developed spin nozzle on the tip provides highly efficient static and dust removal.
· The nozzle is rotated by air from the compressor and requires no other power source, providing efficient ionizing and dust removal at a low price.
· Efficiently removes dirt that a conventional straight-air type can't remove.
· The high-voltage power supply is inside the nozzle electrode, leaving the high-voltage cable unexposed. This improves safety and lets you install and use the device anywhere

 

Part Number
NIH-22
NIH-22K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,147.42

KSG IONIZER 1 Piece(s) 12 Day(s)

฿ 28,193.14

KSG IONIZER 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Types Nozzle Shape Alarm Display Abnormality Air Volume(m3/min) 0.19
Ion Balance Adjustment Function No Operating Pressure Range(MPa) 0.2::0.4 Input Voltage Included AC Adapter AC 100~240V
AC Adapter Provided Cleaning Brush No Filter No
Discharge Electrode Pin Stainless Steel Power Consumption(VA) 2.5 Air Volume Details(m3/min) 0.19~0.35