1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Blower-type Static Eliminator KD-410

KSG IONIZER

DC Blower-type Static Eliminator KD-410
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,145.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a high-output crossflow fan to eliminate static charges from long distances. Suitable for eliminating static from film, molds, and other charged objects.

 

Part Number
KD-410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,145.07

KSG IONIZER 1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Types Fan Shape Alarm Display No Additional Function Air Filters / Air Volume Adjustment
Air Volume(m3/min) 6.0 / 5.0 Ion Balance Adjustment Function No Input Voltage AC100V
AC Adapter No Cleaning Brush No Filter Provided
Discharge Electrode Pin Tungsten Power Consumption(VA) 50 Air Speed(m/s) 2.45(50Hz)/3.2(60Hz)
Air Volume Details(m3/min) 5.0(50Hz) 6.0(60Hz)

Please check the type/dimensions/specifications of the part KD-410 in the DC Blower-type Static Eliminator KD-410 series.