(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A very high speed electric discharge fan type ionizer with 8 discharge electrode needles, double the number of conventional ones and a large airflow fan.
[Features]
· The 120-angle class offers the smallest size and can be installed without requiring the space on the benchtop or in various manufacturing installations.
· The fan guard is made of stainless steel and has an electric field shield effect.
· The body is made of antistatic resin and can be safely installed in EPA (ESD protected area).
· Possible to stably use for a long period of time with reduced deterioration of discharge performance by double the number of electric discharge electrode needles and high efficiency ion generation.
· The KD-750BB is equipped with a cleaning brush. This reduces the man-hours for maintenance.
· The unique design ensures the widest possible variable range of airflow, which makes high speed electric discharge possible from ultra-compact electronic devices, etc. at gentle breeze.
[Applications]
· ESD measures such as manufacturing various electronic devices. Measures to prevent contaminants from entering during the transport of resin molded products and electronic equipment assembly.
Part Number |
---|
KD-750B-1 |
KD-750B-1F |
KD-750B-2 |
KD-750B-2F |
KD-750BB-1 |
KD-750BB-1F |
KD-750BB-2F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Additional Function | AC Adapter | Cleaning Brush | Filter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 29,640.99 | KSG IONIZER | 1 Piece(s) | 12 Day(s) | 10 | Air Volume Adjustment / Abnormal Signal Output | Provided | No | No | ||
฿ 30,545.57 | KSG IONIZER | 1 Piece(s) | 14 Day(s) | - | Air Filters / Air Volume Adjustment / Abnormal Signal Output | Provided | No | Provided | ||
฿ 27,379.56 | KSG IONIZER | 1 Piece(s) | 12 Day(s) | - | Air Volume Adjustment / Abnormal Signal Output | No | No | No | ||
฿ 28,284.13 ฿ 15,641.12 | IONIZER | 1 Piece(s) | Same day | - | Air Filters / Air Volume Adjustment / Abnormal Signal Output | No | No | Provided | ||
฿ 30,547.08 | KSG IONIZER | 1 Piece(s) | 14 Day(s) | - | Air Volume Adjustment / Abnormal Signal Output | Provided | Provided | No | ||
฿ 31,451.66 | KSG IONIZER | 1 Piece(s) | 8 Day(s) | - | Air Filters / Air Volume Adjustment / Abnormal Signal Output | Provided | Provided | Provided | ||
฿ 29,190.22 | KSG IONIZER | 1 Piece(s) | 14 Day(s) | - | Air Filters / Air Volume Adjustment / Abnormal Signal Output | No | Provided | Provided |
Loading...
Types | Fan Shape | Alarm Display | Cleaning / Abnormality | Air Volume(m3/min) | 3.68 |
---|---|---|---|---|---|
Ion Balance | ±10V (at the time of shipping from a factory)、 capable of finely adjusting | Ion Balance Adjustment Function | Manual | Input Voltage | DC24V |
Discharge Electrode Pin | Tungsten | Air Speed(m/s) | 1.3~4.6 |
How can we improve?
How can we improve?