(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
V-belt pulley with a simple structure and precision machining.
[Features]
· The gear ratio can be adjusted.
· The adjustment range is wide due to its unique pitch diameter adjustment mechanism.
· Because each quarter rotation of the slide piece can be set, minute speed setting is possible.
· To adjust the pitch diameter, simply loosen the set screw, turn the slide piece the specified number of rotations, and then secure the set screw again.
· The drive side uses JIS V-pulleys, ISOMEC SP pulleys and standard V-pulleys.
· From standard to custom, this allows you to select the various combinations necessary for the transmission design.
· All shaft bores are finished products. The shaft bore dimensions tolerance is G7, the keyway is machined according to the new JIS parallel keyway. This makes it possible for you to install it to the motor shaft as is.
[Applications]
· For air blowers, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape (mm) | Reference V groove | Pulley base | Shaft Hole Dia. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,860.28 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 83 | A | 1F | 14 | ||
฿ 1,612.26 ฿ 1,008.79 | NBK VARIABLE SPEED PULLEY | 1 Piece(s) | Same day | 10 | 83 | A | 1F | 19 | ||
฿ 2,227.04 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 1 | 19 | ||
฿ 2,227.04 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 1 | 24 | ||
฿ 2,132.70 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 1F | 19 | ||
฿ 2,132.70 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 1F | 24 | ||
฿ 4,273.82 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 2 | 24 | ||
฿ 4,273.82 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 99 | A | 2 | 28 | ||
฿ 2,390.27 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 104 | A | 1 | 14 | ||
฿ 2,390.27 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 104 | A | 1 | 19 | ||
฿ 2,289.66 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 109 | A | 1F | 14 | ||
฿ 2,289.66 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 109 | A | 1F | 19 | ||
฿ 2,289.66 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 109 | A | 1F | 24 | ||
฿ 2,879.18 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1 | 14 | ||
฿ 2,879.18 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1 | 19 | ||
฿ 2,879.18 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1 | 24 | ||
฿ 2,810.85 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1F | 19 | ||
฿ 2,810.85 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1F | 24 | ||
฿ 2,810.85 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 1F | 28 | ||
฿ 5,668.16 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 2 | 24 | ||
฿ 5,668.16 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 124 | A | 2 | 28 | ||
฿ 3,138.37 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 129 | A | 1 | 14 | ||
฿ 3,138.37 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 129 | A | 1 | 19 | ||
฿ 3,138.37 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 129 | A | 1 | 24 | ||
฿ 3,471.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 134 | A | 1 | 19 | ||
฿ 3,471.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 134 | A | 1 | 24 | ||
฿ 3,997.78 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 141 | B | 1F | 19 | ||
฿ 3,997.78 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 141 | B | 1F | 24 | ||
฿ 3,997.78 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 141 | B | 1F | 28 | ||
฿ 9,178.56 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 141 | B | 2 | 28 | ||
฿ 9,178.56 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 141 | B | 2 | 38 | ||
฿ 3,769.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 144 | A | 1 | 19 | ||
฿ 3,421.57 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 144 | A | 1 | 24 | ||
฿ 3,929.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 149 | A | 1 | 24 | ||
฿ 3,863.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 149 | A | 1F | 24 | ||
฿ 3,863.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 149 | A | 1F | 28 | ||
฿ 14,397.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 181 | B | 2 | 28 | ||
฿ 14,397.00 | VARIABLE SPEED PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 181 | B | 2 | 38 |
Loading...
Additional Work | No |
---|
How can we improve?
How can we improve?