ISOMEC Polydrive Pulley

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
V-belt pulley with high power transmission and large rotation ratio.
[Features]
· High transmission efficiency. ISO 9982 compliant.
· Consistent production from casting to machining and surface treatment.
· Cell production method allows the production of many kinds of products in low volume, with short lead times.
· Makes it possible to design a high-transmission efficiency system with a small pulley diameter, short shaft distance and narrow pulley width.
・ Can be attached and removed from shaft and positioned with hex or socket wrench.
· In addition, due to the taper fit tightening effect, tightening force is equivalent to shrink fit. Safe and reliable transmission can be achieved.
· Set the imbalance tolerance on the outer circumference to 1 g or 0.1% of the total mass of the pulley and bushing, whichever is larger.
· Balancing is adjusted using a balancing machine.
[Applications]
· Automobiles, manufacturing machinery, air-conditioning equipment, electric tools, household appliances, etc.
PK-4 Specification

10U outline drawing

10Z outline drawing

11U outline drawing
PK-5 Specification

10U outline drawing

10Z outline drawing

11U outline drawing

41UR outline drawing
PK-6 Specification

10U outline drawing

10Z outline drawing

11U outline drawing