(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A V-belt pulley that can be attached and removed from a shaft and positioned with a single hex or socket wrench.
[Features]
· Easy mounting. Bushing system. ISO 4183 compliant.
· Integrated production from casting through to machining and surface treatment. Balancing is adjusted using a balancing machine.
· Cell production allows the production of many kinds of products in low volume and with short lead times.
· Due to the taper fit tightening effect, tightening force is equivalent to shrink fit. Offers safe and reliable transmission.
· The V-pulleys widely distributed in the European Union are based on ISO 4183 standards and are compatible globally with ISOMEC bushings.
· The SP8V conforms to JIS B 1855-1991 "Pulleys for narrow V-belts."
· Has the versatility to be used with general-purpose V-belts, narrow V-belts and even SP belts.
· Set the unbalance tolerance on the outer circumference to 1 g or 0.1% of the total weight of the pulley and bushing, whichever is larger.
[Applications]
· For air blowers, etc.
Additional Work | No |
---|
Please check the type/dimensions/specifications of the part SPA75-2 in the Isomec SP Pulley series.
Part Number |
---|
SPA103-2 |
SPA106-1 |
SPA106-2 |
SPA75-3 |
SPA80-1 |
SPA80-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Groove shape | Number of grooves (piece) | Type | Take-Up Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,331.63 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 2 | 41UR | 103 | ||
฿ 2,055.39 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 1 | 11U | 106 | ||
฿ 2,446.00 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 2 | 41UR | 106 | ||
฿ 1,884.62 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 3 | 41UR | 75 | ||
฿ 1,318.53 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 1 | 11U | 80 | ||
฿ 1,602.10 | 1 Piece(s) | 8 Day(s) | 10 | SPA | 2 | 41UR | 80 |
How can we improve?
How can we improve?