(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Shaft bore, keyway and adjustment screw alterations available as standard."
[Features]
· Integrated production from casting through to machining and surface treatment.
· A: 146 sizes, B: 218 sizes, C: 212 sizes, D: 74 sizes.
· 369 sizes have been added to the JIS standard 281 sizes separately.
· A top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JISB1854-1987, "General use V-pulley").
· Permitted dynamic unbalance on the perimeter to be within 0.1% of the pulley weight.
· The surface treatment has an electroplating finish with improved rust-prevention and an attractive finished appearance.
[Applications]
· For air blowers, etc.
Groove shape | A | Additional Work | No |
---|
Please check the type/dimensions/specifications of the part 71-A-2 in the JIS V-Pulley A Series series.
Part Number |
---|
103-A-2 |
103-A-3 |
106-A-1 |
71-A-3 |
710-A-3 |
75-A-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Diameter (mm) | Number of grooves (piece) | Type |
---|---|---|---|---|---|---|---|---|
฿ 1,336.00 | 1 Piece(s) | 7 Day(s) | 10 | 103 | 2 | 21U | ||
฿ 1,828.00 | 1 Piece(s) | 7 Day(s) | 10 | 103 | 3 | 21U | ||
฿ 1,050.00 | 1 Piece(s) | 7 Day(s) | 10 | 106 | 1 | 21U | ||
฿ 1,124.00 | 1 Piece(s) | 7 Day(s) | 10 | 71 | 3 | 21U | ||
฿ 24,875.00 | 1 Piece(s) | 7 Day(s) | 10 | 710 | 3 | 10Y | ||
฿ 593.00 | 1 Piece(s) | 5 Day(s) | 10 | 75 | 1 | 21U |
How can we improve?
How can we improve?