(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Lens dedicated to the fiber optic unit. Lens unit such as long-distance reflective, heat resistant, and variable spot are available.
Part Number |
---|
E39-F1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size height (mm) | Head maximum size, depth (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Applicable Sensors | Overview | Shape (beam) | Free Cut Support | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 773.00 ฿ 522.47 | OMRONOPTIONPARTS | 1 Piece(s) | Same day | - | - | - | - | Cylindrical Column Type | Brass | - | - | 4 | 0.1 | - | Standard / Heat Resistant | null~200 | 4 | 8.9 | - | Two pcs. per set (50-fold intensity) | φ4 | Applicable fiber E32 (M4 head transmissive type) fiber | Long-distance lens unit | - | - | 12 | Optical Glass | M2.6X0.45 | - |
Loading...
Type | Lens of sensor |
---|
Please check the type/dimensions/specifications of the part E39-F1 in the Lens for Fiber Optic Unit [E32] series.
Part Number |
---|
E39-F1-33 |
E39-F16 |
E39-F17 |
E39-F18 |
E39-F1V |
E39-F2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size height (mm) | Head maximum size, depth (mm) | Detection head size (cylindrical) (mm) | Accessory functionality (non-amplifier) | Spot Dia. (mm) | Applicable Sensors | Overview | Shape (beam) | Free Cut Support | Opening Angle (°) | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,513.00 | 1 Piece(s) | 30 Day(s) | - | - | - | - | Cylindrical Column Type | Brass | - | - | - | - | - | Standard / Heat Resistant | null~200 | 6 | 11 | - | Two pcs. per set | φ4 | For E32-T51 | Long-distance lens unit | - | - | 12 | Optical Glass | Effective thread length 3.1 (M4 × 0.7) | - | ||
฿ 4,893.00 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | Amplifier Separation Type | - | - | - | - | - | -60~350 | - | - | - | - | - | - | - | - | - | 6 | - | - | - | ||
฿ 8,213.00 | 1 Piece(s) | 30 Day(s) | - | - | - | - | - | - | Amplifier Separation Type | - | - | - | - | - | -25~70 | - | - | - | - | ⌀ 0.3–1.6 | - | - | - | - | - | - | - | - | ||
฿ 4,178.00 | 1 Piece(s) | Same day | Microscopic Object | [Transparent] Through Beam Type | - | - | Cylindrical Column Type | Aluminum | - | - | - | - | - | - | - | - | 30 | - | - | φ3 | Fiber unit (E32-CC200 / -CC200R2 / -C11N) | Long-range reflective type lens unit | - | - | - | Optical Glass | - | - | ||
฿ 3,725.00 | 1 Piece(s) | 30 Day(s) | - | [Transparent] Through Beam Type | - | - | - | - | - | ~2000 | - | 0.03 | - | - | -25~120 | - | - | - | - | φ4 | - | - | - | - | - | - | - | 2000 | ||
฿ 3,335.00 | 1 Piece(s) | Same day | - | [Transparent] Through Beam Type | - | - | - | Brass | - | - | - | - | - | - | null~200 | 4 | 9.2 | - | - | - | M4 head transmissive type fiber | Two pcs. per pair (0.8 fold intensity) | - | - | - | Optical Glass | - | - |
How can we improve?
How can we improve?