1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2] (ZX2-XC1R)

OMRON DISPLACEMENT SENSOR

Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2] (ZX2-XC1R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Workpiece change does not affect stable measurement. Easy design that anyone can use.
[Features]
· High-accuracy measurement on the order of 10 μm is possible.
· Stable measurement even when the color or material of the workpiece changes.
· Equipped with smart tuning function that allows anyone to make optimal settings with a single button.
· Uses 11-segment LED display that shows characters at a glance.
· Four built-in BANK functions makes it easy to change setups.
· Reliable measurement even in a bad environment (Sensor head protection structure IP67 & robot cable).
· Laser lifespan display function realizes "visualization" so as not to stop the line.

 
Part Number
ZX2-XC1R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Type | the type of the sensor unit Measurement range
(mm)
Resolution
(μm)
Power Supply Output Specification Connection Method Protective structure (sensor head) Cable Length
(m)

฿ 2,457.00

฿ 2,112.53

OMRON DISPLACEMENT SENSOR 1 Piece(s) 5 Day(s) Sensor head extension cable-------1

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZX2-XC1R in the Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2] series.

Products with similar specification

Part Number
ZX2-LD50V 0.5M
ZX2-LDA11 2M
ZX2-SF11
ZX2-XC20R
ZX2-XC4R
ZX2-XC9R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTypes Type | the type of the sensor unit Measurement range
(mm)
Resolution
(μm)
Power Supply Output Specification Connection Method Protective structure (sensor head) Cable Length
(m)

฿ 30,147.00

1 Piece(s) 26 Day(s) Sensor head, regular-reflective, spot beamLaser sensor CMOS type±51.5--Connector connectionIP670.5

฿ 14,947.16

1 Piece(s) Same day Amplifier unit----NPN open-collector outputsPre-wiredIP402

฿ 17,175.00

1 Piece(s) 5 Day(s) Communication Interface UnitRS-232C Type--10-30 VDC----

฿ 12,820.00

1 Piece(s) 5 Day(s) Sensor head extension cable-------10

฿ 3,744.00

1 Piece(s) 6 Day(s) Sensor head extension cable-------4

฿ 6,509.00

1 Piece(s) 21 Day(s) Sensor head extension cable-------9