1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Displacement Sensor [E4PA-N] (E4PA-LS50-M1-N)

Laser displacement sensors

Ultrasonic Displacement Sensor [E4PA-N] (E4PA-LS50-M1-N)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-accuracy detection with wide measurement range.
[Features]
· Long detection distance makes them useful in various applications (maximum sensing distance: 6,000 mm).
· Not affected by color and quality of the material.
· The measurement range can be easily set with the setting plug having the temperature correction function.
· Equipped with mutual interference prevention function.

 
Part Number
E4PA-LS50-M1-N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range
(mm)
Response Time|Response Speed
(ms)
Head depth
(mm)

฿ 55,860.00

฿ 39,431.57

Laser displacement sensors 1 Piece(s) 38 Day(s) 50-50063 max114

Loading...

  1. 1

Basic Information

Types Sensor Type | the type of the sensor unit Ultrasonic displacement sensor Power Supply 10-30 VDC
Output Specification Analog output Connection Method 5-conductor connector Standard detection object (S50C)(mm) 100 × 100mm flat plate
Protective structure (sensor head) IP65

Please check the type/dimensions/specifications of the part E4PA-LS50-M1-N in the Ultrasonic Displacement Sensor [E4PA-N] series.

Products with similar specification

Part Number
E4PA-LS200-M1-N
E4PA-LS400-M1-N
E4PA-LS600-M1-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasurement range
(mm)
Response Time|Response Speed
(ms)
Head depth
(mm)

฿ 55,860.00

1 Piece(s) 38 Day(s) 120-2,000195114

฿ 62,843.00

1 Piece(s) 38 Day(s) 240-4,000440128

฿ 39,996.86

1 Piece(s) 38 Day(s) 400-6,000850132