1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Encoder Direction Discrimination Unit [E63-WF]

OMRONROTARYENCODER

Rotary Encoder Direction Discrimination Unit [E63-WF]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,822.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Input phase difference signal from the encoder to determine the rotation direction.
· High-speed response frequency at 120kHz.
· Can be mounted to DIN rail. Thin model enables superb mounting efficiency.
· Front selecting switch enables the reversing phase of Z logic. Both voltage output and open-collector output models can be connected.

 
Part Number
E63-WF5C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,822.00

฿ 2,893.68

OMRONROTARYENCODER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Classification Direct Discrimination Unit Power Supply Voltage(V) 12-24 VDC Consumption Current(mA) 50
Output Mode Open-collector output Frequency Response(kHz) 120 Connection Method Terminal block
Specifications Thin, mounts to DIN Track Height(mm) 75

Please check the type/dimensions/specifications of the part E63-WF5C in the Rotary Encoder Direction Discrimination Unit [E63-WF] series.