(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Flat capacitive separate amplifier.
· Ideal for mounting robot hands.
· Thickness 5. 5 mm flat head.
· Adopt robot code.
· Operation indicator light even in the sensor section.
· Easy connection with one touch connector.
Part Number |
---|
E2J-JC4A 2M |
E2J-W10MA 1M |
E2J-W20MA 1M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Cable Length (m) | Cable Specifications | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,158.00 ฿ 4,081.49 | OMRONPROXIMITYSENSOR | 1 Piece(s) | Same day | - | - | - | [ABS Resin] ABS | - | Amplifier only | 50.1~60 | 59.1 | 20.1~30 | 29.3 | 10.1~20 | 12 | IP50 | Amplifier Unit | Direct Current 3-Wire Type | 24 VDC | NPN Open Collector | NO/NC switchable | Pre-wired model | 2 | Vinyl (PVC)-insulated round cord, φ4, 3-core | E2J-W□MA | - | ||
฿ 3,879.00 ฿ 2,274.26 | OMRONPROXIMITYSENSOR | 1 Piece(s) | Same day | ~10 | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 20.1~30 | 30 | 15.1~20 | 20 | 5.1~10 | 5.5 | IP66 | Sensor | - | - | - | - | Pre-wired connector model (robotics cable) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | E2J-JC4A | 10 | ||
฿ 3,880.00 ฿ 2,208.50 | OMRON PROXIMITY SENSOR | 1 Piece(s) | Same day | ~20 | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | [ABS Resin] Heat Resistant ABS | Amplifier Separation Type | 30.1~40 | 40 | 20.1~30 | 30 | 5.1~10 | 5.5 | IP66 | Sensor | - | - | - | - | Pre-wired connector model (robotics cable) | 1 | Vinyl (PVC) insulated round cord (robot cord), φ4 | E2J-JC4A | 20 |
Loading...
Shape | Square shape | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Acquired Standards | IEC | Connector pin arrangement | - | Different Frequency Type | Standard |
Included functions | - |
How can we improve?
How can we improve?